BURNDY
Image of KVS28G6 KVS28G6, 2-piece OKLIP Service Connector for heavy duty applications, Run: 1/0-4/0 AWG Str, Tap: #10-4/0 AWG Str
Image of KVS28G6 KVS28G6, 2-piece OKLIP Service Connector for heavy duty applications, Run: 1/0-4/0 AWG Str, Tap: #10-4/0 AWG Str

KVS28G6, 2-piece OKLIP Service Connector for heavy duty applications, Run: 1/0-4/0 AWG Str, Tap: #10-4/0 AWG Str

Brand:

Burndy

Catalog ID:

KVS28G6

Cast Cu Alloy Mechanical Service Connector, 1/0 - 4/0 AWG STR (Run), #10 - 4/0 AWG STR (Tap).

  • Compact, 2-piece, high strength, high copper alloy, recommended for heavy duty connections
  • Neoprene rings hold silicon bronze bolts in place during installation
  • Installed with ordinary wrench

Product details

General

Catalog Number

KVS28G6

Material

Copper

Plated

N

Plating Type

Unplated

Trade Name

OKLIP™

UPC

781810145098

UPC 12 Digit

7818101450988

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap
  • CU Weld C Solid-Run
  • CU Weld C Solid-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL486C

Standards - Industry Standards Met

UL486C

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads