BURNDY
Image of KVS31A KVS31A, 2-piece OKLIP Service Connector for heavy duty applications, Run: 250-350 kcmil
Image of KVS31A KVS31A, 2-piece OKLIP Service Connector for heavy duty applications, Run: 250-350 kcmil

KVS31A, 2-piece OKLIP Service Connector for heavy duty applications, Run: 250-350 kcmil

Brand:

Burndy

Catalog ID:

KVS31A

High-conductivity, non-copper bearing aluminum alloy connector. Spacer bar separates dissimilar conductors. Intended for heavy duty applications,conductor range,Run Cu and Al :250-350.

  • High conductivity, non-copper bearing aluminum alloy connector with thick spacer and aluminum hardware
  • Recommended for heavy duty dissimilar metal applications
  • Spacer separates conductors and provides long contact length
  • Longer peened bolt permits swivel action for easier installation
  • Neoprene ring prevents loss of shorter bolt

Features: Three-Piece, High-Conductivity, Non-Copper Bearing Aluminum Alloy Connector With Thick Spacer And Aluminum Hardware, Recommended For Heavy Duty Dissimilar Metal Applications, Spacer Separates Conductors And Provides Long Contact Length, Belled Entrances Prevent Chafing, Permit Easier Assembly Of Conductors, Longer Peened Bolt Permits Swivel Action For Easier Installation, Neoprene Ring Prevents Loss Of Shorter Bolt, PENETROX Joint Compound Recommended With Aluminum And ACSR, Conductor Type: Run And Tap: Commercial Stranded Copper, Commercial Stranded Aluminum, ACSR, 5005, AAAC, Stud/bolt Size: 1/2 IN, Length: 1-15/16 IN, Installation Torque: 300 IN-LB, Width: 2-7/16 IN, Height: 3-1/16 IN, Conductor Spacer: Yes

Product details

General

Application

For All Combinations Of Copper, Aluminum, ACSR, AAAC And 5005

Catalog Number

KVS31A

EU RoHS Indicator

Yes

Sub Brand

OKLIP

Type

KVS

UPC

781810072004

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1