BURNDY
Image of KVS44A KVS44A, 2-piece OKLIP Service Connector for heavy duty applications
Image of KVS44A KVS44A, 2-piece OKLIP Service Connector for heavy duty applications

KVS44A, 2-piece OKLIP Service Connector for heavy duty applications

Brand:

Burndy

Catalog ID:

KVS44A

High-conductivity, non-copper bearing aluminum alloy connector. Spacer bar separates dissimilar conductors. Intended for heavy duty applications,conductor range,Run Cu and Al :500-1000.

  • High conductivity, non-copper bearing aluminum alloy connector with thick spacer and aluminum hardware
  • Recommended for heavy duty dissimilar metal applications
  • Spacer separates conductors and provides long contact length
  • Longer peened bolt permits swivel action for easier installation
  • Neoprene ring prevents loss of shorter bolt

Features: Three-Piece, High-Conductivity, Non-Copper Bearing Aluminum Alloy Connector With Thick Spacer And Aluminum Hardware, Recommended For Heavy Duty Dissimilar Metal Applications, Spacer Separates Conductors And Provides Long Contact Length, Belled Entrances Prevent Chafing, Permit Easier Assembly Of Conductors, Longer Peened Bolt Permits Swivel Action For Easier Installation, Neoprene Ring Prevents Loss Of Shorter Bolt, PENETROX Joint Compound Recommended With Aluminum And ACSR, Conductor Type: Run And Tap: Commercial Stranded Copper, Commercial Stranded Aluminum, ACSR, 5005, AAAC, Stud/bolt Size: 5/8 IN, Length: 2-1/2 IN, Installation Torque: 480 IN-LB, Width: 3-1/8 IN, Height: 4-7/8 IN, Conductor Spacer: Yes

Product details

General

Application

For All Combinations Of Copper, Aluminum, ACSR, AAAC And 5005

Catalog Number

KVS44A

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

660 LBS/in

Material

Copper

Plated

N

Plating Type

Unplated

Sub Brand

OKLIP

Trade Name

OKLIP™

Type

KVS

UPC

781810074008

UPC 12 Digit

7818100740088

Dimensions

Dimension - Height fraction

3-5/7

Dimension - Height inch

3.71 in

Dimension - Height mm

94.2 mm

Dimension - L Length Overall mm

51 mm

Dimension - Length Overall inch

2.00 in

Dimension - Width fraction

3-1/8 in

Dimension - Width inch

3.12 in

Dimension - Width mm

79 mm

Conductor Related

Conductor - ACSR Str Run Range

397.5 kcmil - 900 kcmil

Conductor - ACSR Str Tap Range

3/0 ACSR - 900 kcmil

Conductor - AL Str Run Range

500 kcmil- 1000 kcmil

Conductor - AL Str Tap Range

3/0 str.- 1000 kcmil

Conductor - Copper Str Run Range

500 kcmil- 1000 kcmil

Conductor - Copper Str Tap Range

3/0 str.- 1000 kcmil

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • ACSR C Cmpt-Run
  • AAAC C 5005-Run
  • AAAC C 6201-Run
  • AL C Str-Tap
  • CU C Str-Tap
  • ACSR C Cmpt-Tap
  • AAAC C 5005-Tap
  • AAAC C 6201-Tap

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads