BURNDY
Image of KVS44G4 KVS44G4, 2-piece OKLIP Service Connector for heavy duty applications
Image of KVS44G4 KVS44G4, 2-piece OKLIP Service Connector for heavy duty applications

KVS44G4, 2-piece OKLIP Service Connector for heavy duty applications

Brand:

Burndy

Catalog ID:

KVS44G4

Cast Cu Alloy Service Connector, 500 - 1000 kcmil(Run), 3/0 Str. - 1000 kcmil(Tap).

  • Compact, 2-piece, high strength, high copper alloy, recommended for heavy duty connections
  • Neoprene rings hold silicon bronze bolts in place during installation
  • Installed with ordinary wrench

Product details

General

Catalog Number

KVS44G4

Material

Copper

Plated

N

Plating Type

Unplated

Trade Name

OKLIP™

UPC

781810056752

UPC 12 Digit

7818100567522

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap
  • CU Weld C Solid-Run
  • CU Weld C Solid-Tap

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL486C

Standards - Industry Standards Met

UL486C

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

12

Resources and downloads