BURNDY
Image of KVSW28CG1 KVSW28CG1, Mechanical Connector with Spacer Bar
Image of KVSW28CG1 KVSW28CG1, Mechanical Connector with Spacer Bar

KVSW28CG1, Mechanical Connector with Spacer Bar

Brand:

Burndy

Catalog ID:

KVSW28CG1

Mechanical Connector For CUWeld and Copper Supplied with a CU alloy Spacer that separates run and tap conductors, Run: 1/0 str. - 4/0 str., Tap: 8 str. - 4/0 str.

  • Compact, 2-piece, high strength, high copper alloy, recommended for heavy duty connections
  • High copper alloy spacer bar separates run and tap conductors
  • Provides high contact pressure, confines conductor strands and assures vibration-proof connection
  • Longer peened bolt permits swivel action for easier installation
  • Neoprene rings hold silicon bronze bolts in place during installation
  • Installed with ordinary wrench

Product details

General

Catalog Number

KVSW28CG1

Material

Copper

Plated

N

Plating Type

Unplated

Trade Name

OKLIP™

UPC

781810423080

UPC 12 Digit

7818104230800

Dimensions

Dimension - Height inch

2.25 in

Dimension - Height mm

64.00 mm

Dimension - Length Overall inch

1.00 in

Dimension - Stud Size inch

3/8 in

Dimension - Width inch

1.60 in

Conductor Related

Conductor - Copper Str Run Range

1/0 str. - 4/0 str.

Conductor - Copper Str Tap Range

8 str.- 4/0 str.

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

25