BURNDY
Image of L28RT L28RT, Circular Butting L Die, 4/0 AWG, Use with 60-Ton HYPRESS™
Image of L28RT L28RT, Circular Butting L Die, 4/0 AWG, Use with 60-Ton HYPRESS™

L28RT, Circular Butting L Die, 4/0 AWG, Use with 60-Ton HYPRESS™

Brand:

Burndy

Catalog ID:

L28RT

L Die, 4/0 AWG.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • 4/0 AWG

Product details

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L28RT

Crimp Force Capacity

60 ton

Die Index

15

Die Type

L Die

Type

Die

UPC

781810053003

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

396

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings