BURNDY
Image of L36ART L36ART, Circular Butting L Die, Index 473, Use with 60-Ton HYPRESS™
Image of L36ART L36ART, Circular Butting L Die, Index 473, Use with 60-Ton HYPRESS™

L36ART, Circular Butting L Die, Index 473, Use with 60-Ton HYPRESS™

Brand:

Burndy

Catalog ID:

L36ART

L Die, Index 473.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 473

Product details

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L36ART

Crimp Force Capacity

60 ton

Die Index

473

Die Type

L Die

Type

Die

UPC

781810010389

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

594

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings