BURNDY
Image of LB91A LB91A, Substation - Aluminum End Cap
Image of LB91A LB91A, Substation - Aluminum End Cap

LB91A, Substation - Aluminum End Cap

Brand:

Burndy

Catalog ID:

LB91A

Product details

General

Application

Substation

Catalog Number

LB91A

Connector Type

Pipe Cap / End Bell

Material

Aluminum Alloy

Material - Hardware

Aluminum

Plated

N

Plating Type

Unplated

UPC

781810298046

UPC 12 Digit

7818102980466

Dimensions

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

59 mm

Dimension - Length Overall inch

2.33 in

Dimension - Pad Width inch

0.88 in

Dimension - Pin Diameter inch

4 in

Conductor Related

Conductor - AL Tube EH Size

3 1/2 IPS

Conductor - AL Tube EH Size Range

3 1/2 IPS

Conductor Type

AL Tube Std-Size

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

3