BURNDY
Image of LF2038 LF2038, Copper - Link Limiter, Pure Cu Replaceable Link Limiter & #M-174 Cordierite Shell Sub Assembly, 300 Amps
Image of LF2038 LF2038, Copper - Link Limiter, Pure Cu Replaceable Link Limiter & #M-174 Cordierite Shell Sub Assembly, 300 Amps

LF2038, Copper - Link Limiter, Pure Cu Replaceable Link Limiter & #M-174 Cordierite Shell Sub Assembly, 300 Amps

Brand:

Burndy

Catalog ID:

LF2038

Pure Cu Replaceable Link Limiter & #M-174 Cordierite Shell Sub Assembly, 300 Amps.

Product details

General

Catalog Number

LF2038

Connector Type

Limiter

UPC

781810000755

UPC 12 Digit

7818100007555

Dimensions

Dimension - Length Overall inch

4.06 in

Electrical Ratings

Amperage Rating

300 A

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

5568

Resources and downloads