BURNDY
Image of LH283B LH283B, Substation Copper Bus Support
Image of LH283B LH283B, Substation Copper Bus Support

LH283B, Substation Copper Bus Support

Brand:

Burndy

Catalog ID:

LH283B

Product details

General

Application

Substation

Catalog Number

LH283B

Connector Type

Bus Support

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Mounting Hardware

Base Mounting Kit (w/ Nuts)

One Wrench Installation

Y

Plated

N

Plating Type

Unplated

Type

Cable or Tube to Insulator Bus Supports

UPC

781810077771

UPC 12 Digit

7818100777711

Dimensions

Bolt Circle Diameter

3 in

Dimension - G inch

1.25 in

Dimension - Height inch

2.62 in

Dimension - Height mm

66.5 mm

Dimension - Hole Size fraction

9/16

Dimension - Width inch

4.25 in

Dimension - Width mm

108 mm

Conductor Related

Conductor - Connection Combination

Base to Cable

Conductor - Copper Solid Size

6 AWG

Conductor - Copper Solid Size Range

6 AWG

Conductor - Copper Str Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

6 AWG-4/0 AWG

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

4

Resources and downloads