BURNDY
Image of LYS31C LYS31C, Replaceable Link Limiter - Cable To Cable
Image of LYS31C LYS31C, Replaceable Link Limiter - Cable To Cable

LYS31C, Replaceable Link Limiter - Cable To Cable

Brand:

Burndy

Catalog ID:

LYS31C

Limiter Replaceable Link, 350 KCMIL, Tin plated, 18 Index.

Product details

General

Catalog Number

LYS31C

Connector Type

Limiter

Die Index

18

Feature - Barrel Style

Tapered

Insulation

Y

Insulation Type

Rubber

Plated

Y

Plating Type

Tin - Electro Plated

UPC

781810000823

UPC 12 Digit

7818100008233

Dimensions

Dimension - B Length fraction

1-1/4 in

Dimension - B Length inch

1.25 in

Dimension - Length Overall inch

16.25 in

Conductor Related

Conductor - AL Str Size

350 kcmil

Conductor - AL Str Size Range

350 kcmil

Conductor - Copper Str Size

350 kcmil

Conductor - Copper Str Size Range

350 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

540

Resources and downloads