BURNDY
Image of 600402210000 M-221 Exothermic Mold
Image of 600402210000 M-221 Exothermic Mold

M-221 Exothermic Mold

Brand:

Burndy

Catalog ID:

600402210000

M-221: CC-2 Exothermic mold #4 Stranded Run to #4 Stranded Tap, using #32 Weld Metal Cartridge

  • Made from high quality graphite
  • Molds light from the top at any angle, reducing splatter, and prolonging mold life
  • EZ Lite lid reduces emissions by 50% or more and points exhaust away from the user

Product details

General

Catalog Number

600402210000

Material

Graphite

Type

Molds

UPC

781810611890

Dimensions

Dimensions

8.00 in x 4.00 in x 4.00 in

Height

4 in

Length

8 in

Weight

4 lb

Width

4 in

Logistics

Carton Quantity

1

Pallet Quantity

600