Take a TourHere is a glimpse of Burndy’s Solutions for the different Markets.
Take a TourA quick look through the various markets we are equipped to cater to: browse Burndy Markets
Brand: Burndy
Catalog ID: 600405880000
Catalog Number
600405880000
Material
Graphite
Type
Molds
UPC
781810587287
Dimensions
8 in x 4 in x 4 in
Height
4 in
Length
8 in
Width
Carton Quantity
1
Pallet Quantity
600