BURNDY
Image not found
Image not found

Mold

Brand:

Burndy

Catalog ID:

M4931

CRE2 240 SQMM-22MM REBAR

  • Design tested to 46kV
  • Protects workers from accidental brush contact with energized components during line maintenance
  • Made from bright orange polyethylene
  • Maximum use voltage of 46kV covered-phase-to-covered-phase
  • Can be installed with a grip-all clampstick

Product details

General

Application

Grounding

Catalog Number

M4931

Duty

N/A

Item Type

405

Type

Molds

UPC

781810634448

UPC 12 Digit

781810634448

Dimensions

Dimension - Thread Size

-

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Resources and downloads