BURNDY
Image of NA194N90CG2 NA194N90CG2, Substation - Copper Terminal
Image of NA194N90CG2 NA194N90CG2, Substation - Copper Terminal

NA194N90CG2, Substation - Copper Terminal

Brand:

Burndy

Catalog ID:

NA194N90CG2

Product details

General

Application

Substation

Catalog Number

NA194N90CG2

Clamping Element Design

Body and Cap

Connector Type

Terminal

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

3.75 x 3 - 4 holes

Physical Attribute - Pad Orientation

90 Degree

Plated

N

Plating Type

Unplated

UPC

781810441145

UPC 12 Digit

7818104411455

Dimensions

Dimension - B Length inch

2.69 in

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height inch

3.62 in

Dimension - Height mm

91.9 mm

Dimension - Hole Size fraction

9/16

Dimension - L Length Overall mm

165 mm

Dimension - Length Overall inch

6.50 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

3.75 in

Dimension - Width inch

5.25 in

Dimension - Width mm

133 mm

Physical Attribute - Tongue Angle

90 Degree

Conductor Related

Conductor - Connection Combination

Tube to Flat

Conductor - Copper Tube Std Size

2 1/2 IPS

Conductor - Copper Tube Std Size Range

2 1/2 IPS

Conductor Type

  • CU Tube Std-Size
  • CU Tube EH-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1