BURNDY
Image of NA19A4NCG4 NA19A4NCG4, Substation - Aluminum Bolted Terminal
Image of NA19A4NCG4 NA19A4NCG4, Substation - Aluminum Bolted Terminal

NA19A4NCG4, Substation - Aluminum Bolted Terminal

Brand:

Burndy

Catalog ID:

NA19A4NCG4

Substation Connectors.

Product details

General

Application

Substation

Catalog Number

NA19A4NCG4

Clamping Element Design

Body and Cap

Connector Type

Terminal

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

4 holes

Physical Attribute - Pad Orientation

Straight

Plated

N

Plating Type

Unplated

UPC

621945131293

UPC 12 Digit

6219451312933

Dimensions

Dimension - B Length inch

4.50 in

Dimension - D inch

3.50 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - G inch

2.19 in

Dimension - Height inch

4.97 in

Dimension - Height mm

126.2 mm

Dimension - L Length Overall mm

197 mm

Dimension - Length Overall inch

7.75 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

3.50 in

Dimension - Width inch

5.00 in

Dimension - Width mm

127 mm

Conductor Related

Conductor - AL Tube Std Size

2 1/2 IPS

Conductor - AL Tube Std Size Range

2 1/2 IPS

Conductor - Connection Combination

Tube to Flat

Conductor - Copper Tube Std Size

2 1/2 IPS IPS

Conductor - Copper Tube Std Size Range

2 1/2 IPS IPS

Conductor Type

  • AL Tube Std-Size
  • CU Tube Std-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads