BURNDY
Image of NA20A44NGS NA20A44NGS, Substation - Aluminum Bolted Terminal
Image of NA20A44NGS NA20A44NGS, Substation - Aluminum Bolted Terminal

NA20A44NGS, Substation - Aluminum Bolted Terminal

Brand:

Burndy

Catalog ID:

NA20A44NGS

Substation Connectors

Product details

General

Application

Substation

Catalog Number

NA20A44NGS

Clamping Element Design

Body and Cap

Connector Type

Terminal

Installation Torque Recommended in-lb

660 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

4 x 4.25 - 4 holes

Plated

N

Plating Type

Unplated

UPC

781810351901

UPC 12 Digit

7818103519011

Dimensions

Dimension - B Length inch

5.00 in

Dimension - D inch

4.25 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - G inch

2.43 in

Dimension - Height inch

5.47 in

Dimension - Height mm

138.9 mm

Dimension - Hole Size fraction

9/16

Dimension - L Length Overall mm

217 mm

Dimension - Length Overall inch

8.56 in

Dimension - N inch

1.12 in

Dimension - Pad Width inch

4.00 in

Dimension - Width inch

5.62 in

Dimension - Width mm

143 mm

Conductor Related

Conductor - Connection Combination

Tube to Flat

Conductor Type

  • AL Tube Std-Size
  • CU Tube Std-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads