BURNDY
Image of NA20ACG2 NA20ACG2, Substation - Aluminum Bolted Terminal
Image of NA20ACG2 NA20ACG2, Substation - Aluminum Bolted Terminal

NA20ACG2, Substation - Aluminum Bolted Terminal

Brand:

Burndy

Catalog ID:

NA20ACG2

Substation Connectors.

Product details

General

Application

Substation

Catalog Number

NA20ACG2

Connector Type

Terminal

Material

Aluminum Alloy

Material - Hardware

Aluminum

Physical Attribute - Pad Orientation

Straight

Plated

N

Plating Type

Unplated

UPC

781810484234

UPC 12 Digit

7818104842344

Dimensions

Dimension - B Length inch

5.00 in

Dimension - D inch

3.50 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height inch

5.09 in

Dimension - Height mm

129.3 mm

Dimension - L Length Overall mm

230 mm

Dimension - Length Overall inch

9.06 in

Dimension - N inch

0.88 in

Dimension - Pad Width inch

3.50 in

Dimension - Width inch

5.50 in

Dimension - Width mm

140 mm

Conductor Related

Conductor - AL Tube Std Size

3 IPS

Conductor - AL Tube Std Size Range

3 IPS

Conductor - Copper Tube Std Size

3 IPS IPS

Conductor - Copper Tube Std Size Range

3 IPS IPS

Conductor Type

  • AL Tube Std-Size
  • CU Tube Std-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

3