BURNDY
Image of NA22A66N NA22A66N, Substation - Aluminum Bolted Terminal
Image of NA22A66N NA22A66N, Substation - Aluminum Bolted Terminal

NA22A66N, Substation - Aluminum Bolted Terminal

Brand:

Burndy

Catalog ID:

NA22A66N

Product details

General

Application

Substation

Catalog Number

NA22A66N

Connector Type

Terminal

Material

Aluminum Alloy

Material - Hardware

Aluminum

Physical Attribute - Pad Orientation

Straight

Plated

N

Plating Type

Unplated

UPC

781810512548

UPC 12 Digit

7818105125488

Dimensions

Dimension - B Length inch

6.00 in

Dimension - D inch

4.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - G inch

2.94 in

Dimension - Height inch

6.21 in

Dimension - Height mm

157.7 mm

Dimension - L Length Overall mm

292 mm

Dimension - Length Overall inch

11.51 in

Dimension - N inch

1.12 in

Dimension - Pad Width inch

6.00 in

Dimension - Width inch

6.63 in

Dimension - Width mm

168 mm

Conductor Related

Conductor Type

  • AL Tube Std-Size
  • CU Tube Std-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1