BURNDY
Image of NAH4434N NAH4434N, 4-Hole Substation Cu Cable to Flat, 4/0 Str-1000 kcmil
Image of NAH4434N NAH4434N, 4-Hole Substation Cu Cable to Flat, 4/0 Str-1000 kcmil

NAH4434N, 4-Hole Substation Cu Cable to Flat, 4/0 Str-1000 kcmil

Brand:

Burndy

Catalog ID:

NAH4434N

Cast Copper alloy terminal, 4/0 Str-1000 kcmil, 6.88 in Length, Cable to Pad.

  • High copper alloy reversible cap terminal for joining a wide range of cable to equipment pads
  • Tongue is side-formed to provide adequate clearance and terminal is designed for 1-wrench installation

Features: High Copper Alloy Alloy Reversible Cap Terminal For Joining A Wide Range Of Cable To Equipment Pads, Tongue Is Side Formed To Provide Adequate Clearance And Terminal Is Designed For One-Wrench Installation, Conductor Clamping Hardware: 1/2-13, Wire Type: Copper Tubing, Installation Torque: 480 IN-LB, Pad Configuration: Straight Offset

Product details

General

Application

Substation

Catalog Number

NAH4434N

Clamping Element Design

Body and Cap

Connector Type

Terminal

EU RoHS Indicator

Yes

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

3 x 3 - 4 holes

Physical Attribute - Pad Orientation

Straight

Plated

N

Plating Type

Unplated

Sub Brand

SUBSTATION CONNECTOR

Type

NAH

UPC

781810002261

UPC 12 Digit

7818100022611

Dimensions

Dimension - B Length fraction

2-22/25 in

Dimension - B Length inch

2.88 in

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height fraction

2-31/50 in

Dimension - Height inch

2.62 in

Dimension - Height mm

66.5 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

155 mm

Dimension - Length Overall inch

6.12 in

Dimension - N inch

0.62 in

Dimension - Pad Size inch

3 x 3

Dimension - Pad Width inch

3.00 in

Dimension - Width fraction

2-81/100 in

Dimension - Width inch

2.88 in

Dimension - Width mm

73 mm

Conductor Related

Conductor - Connection Combination

Cable to Flat

Conductor - Copper Str Size

4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil

Conductor - Copper Str Size Range

4/0 AWG-1000 kcmil

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Number of Conductors

1

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads