BURNDY
Image of Y29BUR11 Nest Die, Installs #8 AWG - #1 AWG Copper Cable, Connectors: YAV-L
Image of Y29BUR11 Nest Die, Installs #8 AWG - #1 AWG Copper Cable, Connectors: YAV-L

Nest Die, Installs #8 AWG - #1 AWG Copper Cable, Connectors: YAV-L

Brand:

Burndy

Catalog ID:

Y29BUR11

Nest Die for #8-1 AWG CU Cable, YAV-L.

Product details

General

Application

Crimping

Catalog Number

Y29BUR11

Crimp Force Capacity

4.5 ton

Die Type

Nest Die

Type

Die

UPC

781810433065

UPC 12 Digit

7818104330655

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

960

Resources and downloads