BURNDY
UD_View_B_image
UD_View_B_image

Nest U Die, 4/0 AWG STR N200, Index 15

Brand:

Burndy

Catalog ID:

U28D1

Nest U Die, 4/0 AWG STR N200, Index 15.

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U28D1

Crimp Force Capacity

12 ton

Die Index

15

Die Type

U Die

Type

Die

UPC

781810008072

UPC 12 Digit

7818100080722

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings