BURNDY
U28RT_Photo_ColorRGB
U28RT_Photo_ColorRGB

Nest U Die, Index 120

Brand:

Burndy

Catalog ID:

U120C

Nest U Die, Index 120.

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U120C

Crimp Force Capacity

12 ton

Die Index

120

Die Type

U Die

Type

Die

UPC

781810310281

UPC 12 Digit

7818103102811

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads