BURNDY
Image of NHNT1834 NHNT1834, Substation Copper T Connector, 90 Degrees, Tube to Cable, 2" IPS/EHPS Run, 1/0 AWG-500 kcmil Tap, 230kV
Image of NHNT1834 NHNT1834, Substation Copper T Connector, 90 Degrees, Tube to Cable, 2" IPS/EHPS Run, 1/0 AWG-500 kcmil Tap, 230kV

NHNT1834, Substation Copper T Connector, 90 Degrees, Tube to Cable, 2" IPS/EHPS Run, 1/0 AWG-500 kcmil Tap, 230kV

Brand:

Burndy

Catalog ID:

NHNT1834

Product details

General

Application

Substation

Catalog Number

NHNT1834

Connector Type

T-Connector

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy, Cast

Material - Hardware

DURIUM™ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Plated

N

Plating Type

Unplated

Type

Tube to Cable Couplers

UPC

781810003015

UPC 12 Digit

7818100030155

Dimensions

Dimension - B Length fraction

2-69/100 in

Dimension - B Length inch

2.69 in

Dimension - Height fraction

3-3/50 in

Dimension - Height inch

3.06 in

Dimension - Height mm

77.7 mm

Dimension - L Length Overall mm

189 mm

Dimension - Length BB inch

2.62 in

Dimension - Length Overall inch

7.44 in

Dimension - Width fraction

2-14/25 in

Dimension - Width inch

2.56 in

Dimension - Width mm

65 mm

Conductor Related

Conductor - Connection Combination

Tube to Cable

Conductor - Copper Solid Tap

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Tap Range

2/0 AWG-4/0 AWG

Conductor - Copper Str Tap

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Tap Range

1/0 -500 kcmil

Conductor - Copper Tube Std Run

2 IPS

Conductor - Copper Tube Std Run Range

2 IPS

Conductor Type

  • CU Tube Std-Run
  • CU C Str-Run
  • CU C Solid-Run
  • CU C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads