BURNDY
Image of NHNT2040 NHNT2040, Substation Copper T Connector, 90 Degrees
Image of NHNT2040 NHNT2040, Substation Copper T Connector, 90 Degrees

NHNT2040, Substation Copper T Connector, 90 Degrees

Brand:

Burndy

Catalog ID:

NHNT2040

Substation Connectors.

Product details

General

Application

Substation

Catalog Number

NHNT2040

Connector Type

T-Connector

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Plated

N

Plating Type

Unplated

Type

Tube to Cable Couplers

UPC

781810077269

UPC 12 Digit

7818100772699

Dimensions

Dimension - B Length inch

2.69 in

Dimension - Height inch

4.26 in

Dimension - Height mm

108.2 mm

Dimension - L Length Overall mm

221 mm

Dimension - Length BB inch

2.88 in

Dimension - Length Overall inch

8.69 in

Dimension - Width inch

2.78 in

Dimension - Width mm

71 mm

Conductor Related

Conductor - Connection Combination

Tube to Cable

Conductor - Copper Solid Tap

3/0 AWG;4/0 AWG

Conductor - Copper Solid Tap Range

3/0 AWG-4/0 AWG

Conductor - Copper Str Tap

2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil

Conductor - Copper Str Tap Range

2/0 AWG-800 kcmil

Conductor - Copper Tube Std Run

3 IPS

Conductor - Copper Tube Std Run Range

3 IPS

Conductor Type

  • CU Tube Std-Run
  • CU C Str-Run
  • CU C Solid-Run
  • CU C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1