BURNDY
Image of NHNT2229 NHNT2229, Substation Copper T Connector, 90 Degrees
Image of NHNT2229 NHNT2229, Substation Copper T Connector, 90 Degrees

NHNT2229, Substation Copper T Connector, 90 Degrees

Brand:

Burndy

Catalog ID:

NHNT2229

Product details

General

Application

Substation

Catalog Number

NHNT2229

Connector Type

T-Connector

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Plated

N

Plating Type

Unplated

Type

Tube to Cable Couplers

UPC

781810219676

UPC 12 Digit

7818102196766

Dimensions

Dimension - B Length inch

3.25 in

Dimension - Height inch

4.26 in

Dimension - Height mm

108.2 mm

Dimension - L Length Overall mm

264 mm

Dimension - Length BB inch

2.63 in

Dimension - Length Overall inch

10.38 in

Dimension - Width inch

2.50 in

Dimension - Width mm

64 mm

Conductor Related

Conductor - Connection Combination

Tube to Cable

Conductor - Copper Solid Tap

5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Tap Range

5 AWG-4/0 AWG

Conductor - Copper Str Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Tap Range

6 AWG-250 kcmil

Conductor - Copper Tube Std Run

4 IPS

Conductor - Copper Tube Std Run Range

4 IPS

Conductor Type

  • CU Tube Std-Run
  • CU C Str-Run
  • CU C Solid-Run
  • CU C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1