BURNDY
Image of NHNT2929 NHNT2929, Substation Copper T Connector, 90 Degrees, Cable to Cable, #6 AWG Sol-250 kcmil Run and Tap, 230kV
Image of NHNT2929 NHNT2929, Substation Copper T Connector, 90 Degrees, Cable to Cable, #6 AWG Sol-250 kcmil Run and Tap, 230kV

NHNT2929, Substation Copper T Connector, 90 Degrees, Cable to Cable, #6 AWG Sol-250 kcmil Run and Tap, 230kV

Brand:

Burndy

Catalog ID:

NHNT2929

Cast Cu Alloy T Connector, 5.32 IN L, 2.44 IN W, Bolted, Cu Cable to Cable, #6 AWG SOL-250 KCMIL (Run), #6 AWG SOL-250 KCMIL (Tap), 230 kV.

Product details

General

Application

Substation

Catalog Number

NHNT2929

Connector Type

T-Connector

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy, Cast

Material - Hardware

DURIUM™ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Plated

N

Plating Type

Unplated

Type

Tube to Cable Couplers

UPC

781810002384

UPC 12 Digit

7818100023844

Dimensions

Dimension - B Length fraction

2-31/50 in

Dimension - B Length inch

2.62 in

Dimension - Height fraction

2-7/100 in

Dimension - Height inch

2.07 in

Dimension - Height mm

52.6 mm

Dimension - L Length Overall mm

135 mm

Dimension - Length BB inch

2.62 in

Dimension - Length Overall inch

5.32 in

Dimension - Width fraction

2-11/25 in

Dimension - Width inch

2.44 in

Dimension - Width mm

62 mm

Conductor Related

Conductor - Connection Combination

Cable to Cable

Conductor - Copper Solid Run

5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Run Range

5 AWG-4/0 AWG

Conductor - Copper Solid Tap

5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Tap Range

5 AWG-4/0 AWG

Conductor - Copper Str Run

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Run Range

6 AWG-250 kcmil

Conductor - Copper Str Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Tap Range

6 AWG-250 kcmil

Conductor Type

  • CU Tube Std-Run
  • CU C Str-Run
  • CU C Solid-Run
  • CU C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

12

Resources and downloads