BURNDY
Image of NHNT4440 NHNT4440, Substation Copper T Connector, 90 Degrees, Cable to Cable, 4/0 AWG Str-1000 kcmil Run, 2/0 AWG Str-800 kcmil Tap
Image of NHNT4440 NHNT4440, Substation Copper T Connector, 90 Degrees, Cable to Cable, 4/0 AWG Str-1000 kcmil Run, 2/0 AWG Str-800 kcmil Tap

NHNT4440, Substation Copper T Connector, 90 Degrees, Cable to Cable, 4/0 AWG Str-1000 kcmil Run, 2/0 AWG Str-800 kcmil Tap

Brand:

Burndy

Catalog ID:

NHNT4440

Product details

General

Application

Substation

Catalog Number

NHNT4440

Connector Type

T-Connector

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy, Cast

Material - Hardware

DURIUM™ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Plated

N

Plating Type

Unplated

Type

Tube to Cable Couplers

UPC

781810002971

UPC 12 Digit

7818100029711

Dimensions

Dimension - B Length fraction

2-22/25 in

Dimension - B Length inch

2.88 in

Dimension - Height fraction

2-57/100 in

Dimension - Height inch

2.57 in

Dimension - Height mm

65.3 mm

Dimension - L Length Overall mm

147 mm

Dimension - Length BB inch

2.62 in

Dimension - Length Overall inch

5.78 in

Dimension - Width fraction

2-39/50 in

Dimension - Width inch

2.78 in

Dimension - Width mm

71 mm

Conductor Related

Conductor - Connection Combination

Cable to Cable

Conductor - Copper Solid Tap

3/0 AWG;4/0 AWG

Conductor - Copper Solid Tap Range

3/0 AWG-4/0 AWG

Conductor - Copper Str Run

4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil

Conductor - Copper Str Run Range

4/0 AWG-1000 kcmil

Conductor - Copper Str Tap

2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil

Conductor - Copper Str Tap Range

2/0 AWG-800 kcmil

Conductor Type

  • CU Tube Std-Run
  • CU C Str-Run
  • CU C Solid-Run
  • CU C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings