BURNDY
Image of NHNT4848 NHNT4848, Substation Copper T Connector, 90 Degrees, Cable to Cable, 500-2000 kcmil Run and Tap, 230kV
Image of NHNT4848 NHNT4848, Substation Copper T Connector, 90 Degrees, Cable to Cable, 500-2000 kcmil Run and Tap, 230kV

NHNT4848, Substation Copper T Connector, 90 Degrees, Cable to Cable, 500-2000 kcmil Run and Tap, 230kV

Brand:

Burndy

Catalog ID:

NHNT4848

Product details

General

Application

Substation

Catalog Number

NHNT4848

Connector Type

T-Connector

Installation Torque Recommended in-lb

480 lb-in

Material

Copper Alloy, Cast

Material - Hardware

DURIUM™ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Plated

N

Plating Type

Unplated

Type

Tube to Cable Couplers

UPC

781810002810

UPC 12 Digit

7818100028100

Dimensions

Dimension - B Length fraction

3-1/4 in

Dimension - B Length inch

3.25 in

Dimension - Height fraction

3-7/100 in

Dimension - Height inch

3.07 in

Dimension - Height mm

78 mm

Dimension - L Length Overall mm

176 mm

Dimension - Length BB inch

3.25 in

Dimension - Length Overall inch

6.94 in

Dimension - Width fraction

3-19/50 in

Dimension - Width inch

3.38 in

Dimension - Width mm

86 mm

Conductor Related

Conductor - Connection Combination

Cable to Cable

Conductor - Copper Str Run

500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil;1250 kcmil;1300 kcmil;1500 kcmil;1600 kcmil;1750 kcmil;2000 kcmil

Conductor - Copper Str Run Range

500 kcmil-2000 kcmil

Conductor - Copper Str Tap

500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil;1250 kcmil;1300 kcmil;1500 kcmil;1600 kcmil;1750 kcmil;2000 kcmil

Conductor - Copper Str Tap Range

500 kcmil-2000 kcmil

Conductor Type

  • CU Tube Std-Run
  • CU C Str-Run
  • CU C Solid-Run
  • CU C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads