BURNDY
Image of PAT46LWLILCBPB PATRIOT® 15-Ton Latch Head Battery Actuated Crimper, Hydraulic Self-Contained, No Batteries, No Charger, Nylon Pro Bag
Image of PAT46LWLILCBPB PATRIOT® 15-Ton Latch Head Battery Actuated Crimper, Hydraulic Self-Contained, No Batteries, No Charger, Nylon Pro Bag

PATRIOT® 15-Ton Latch Head Battery Actuated Crimper, Hydraulic Self-Contained, No Batteries, No Charger, Nylon Pro Bag

OR

Brand:

Burndy

Catalog ID:

PAT46LWLILCBPB

PAT46 15T Latch Head Battery Crimper, No Batteries, No Charger, Nylon Pro Bag.

The 15-Ton PATRIOT® PAT46 crimper with latch head design and 2” ram travel accommodates its vast crimp range, from #8 AWG – 1500 kcmil. These crimpers have a 355° head rotation and use both BURNDY® P dies and U dies (with PUADP1 adapter), ensuring versatility for the user. Compliant connections when used with the BURNDY® Engineered System.

  • 2” jaw opening
  • Used with P dies
  • U dies with PUADP1 adapter (sold separately)
  • Light weight, “latch head” with 355Âş head rotation
  • Ergonomically balanced

Product details

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR Terminals and Splices

Battery Type

No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PAT46LWLILCBPB

Container Type

Nylon Pro Bag

Crimp Force Capacity

15 ton

Die Type

P Die and U Die with PUADP1 Adapter

EU RoHS Indicator

Contact Manufacturer

Power Source

No Charger

Tool Type

Battery Actuated Crimper

Trade Name

PATRIOT®

Type

Crimper

UPC

621945561625

UPC 12 Digit

621945561625

Dimensions

Dimensions

18.59 in x 3.26 in x 13.93 in

Height

13.93 in

Jaw Width

2.00 in

Length

18.59 in

Weight

15.5 lb

Width

3.26 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Copper: #14 AWG Str. - 1500 kcmil; Aluminum: #8 AWG - 1250 kcmil; Ground Rod: 1/2"-1" diameter

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Standards - RoHS Compliance Status

UI

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Crimper, Lanyard, Nylon Pro Bag

Pallet Quantity

12