BURNDY
Image of PATCUT245LILCB PATRIOT® 245 Series Latch Head Battery Cutter, No Batteries, No Charger, Hard Case
Image of PATCUT245LILCB PATRIOT® 245 Series Latch Head Battery Cutter, No Batteries, No Charger, Hard Case

PATRIOT® 245 Series Latch Head Battery Cutter, No Batteries, No Charger, Hard Case

Brand:

Burndy

Catalog ID:

PATCUT245LILCB

PATCUT245 Latch Head Battery Cutter, Hard Case, No Batteries or Charger.

The PATRIOT® PATCUT245 offers a cutting range up to 2.45” O.D. copper and aluminum. These cutters feature a latch head design for interference free closure on mid-span cuts and 180° head rotation. Ergonomically balanced, providing one-handed operation for advance, retract and hold, ensuring versatility for the user.

  • 180° Head rotation
  • Cuts up to 2.45” diameter copper/aluminum cable
  • Specialized latch style cutting head for interference-free closure for mid-span work
  • Ergonomic design, overmolded handle

Product details

General

Application

Cutting

Application - For Use On

Aluminum, Copper Cable

Battery Type

No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PATCUT245LILCB

Container Type

Hard Case

Crimp Force Capacity

6 ton

Power Source

No Charger

Tool Type

Battery Actuated Cutter

Trade Name

PATRIOT®

Type

Cutter

UPC

781810540916

UPC 12 Digit

7818105409166

Dimensions

Dimension - Height mm

0 mm

Dimensions

18.15 in x 3.50 in x 13.50 in

Height

13.5 in

Length

18.15 in

Weight

12.2 lb

Width

3.5 in

Conductor Related

Crimping Ranges

Cutting Capacity: Copper/Aluminum up to 2.45" O.D.

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Cutter, Lanyard, Hard Case