BURNDY
Image of PG1825X03D PG1825X03D, Uninsulated Male/Female Combination Quick Disconnect For 22 - 18 AWG (.25 x .03)
Image of PG1825X03D PG1825X03D, Uninsulated Male/Female Combination Quick Disconnect For 22 - 18 AWG (.25 x .03)

PG1825X03D, Uninsulated Male/Female Combination Quick Disconnect For 22 - 18 AWG (.25 x .03)

Brand:

Burndy

Catalog ID:

PG1825X03D

  • Tin-Plated piggy-back connectors are designed to allow for additional terminals to be connected
  • Sleeved barrel
  • Funnel entry barrel opening assures quick and easy wire insertion
  • Dimpled female socket detent assure firm grip

Product details

General

Catalog Number

PG1825X03D

Connector Type

Male/Female Quick Disconnect

Material

Brass

Plated

Y

Plating Type

Tin

Type

Disconnect Connectors

UPC

781810530597

UPC 12 Digit

7818105305977

Dimensions

Dimension - B Length inch

0.17 in

Dimension - Length Overall inch

0.79 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.25 in

Dimension - Width mm

6 mm

Conductor Related

Conductor Range

#22 AWG to #18 AWG

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

100