BURNDY
Image of Q10M25X03D Q10M25X03D, Uninsulated Male Quick Disconnect For 12 - 10 AWG (.25 x .03)
Image of Q10M25X03D Q10M25X03D, Uninsulated Male Quick Disconnect For 12 - 10 AWG (.25 x .03)

Q10M25X03D, Uninsulated Male Quick Disconnect For 12 - 10 AWG (.25 x .03)

Brand:

Burndy

Catalog ID:

Q10M25X03D

Uninsulated Male Quick Disconnect For 12 - 10 AWG (.25 x .03).

Q10M25X03D.

  • Butted Seam
  • Chamfered barrel opening for quick and easy wire insertion
  • Mates with dimpled female socket detent for a firm grip

Features: Butted Seam, Chamfered Barrel Opening: Assures Quick And Easy Wire Insertion, Dimpled Female Socket Detent

Product details

General

Application

Male Disconnect

Catalog Number

Q10M25X03D

Connector Type

Male Quick Disconnect

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Material

Brass

Plated

Y

Plating Type

Tin

Sub Brand

HYDENT

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810525036

UPC 12 Digit

7818105250366

Dimensions

Dimension - Length Overall inch

0.66 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.250 in

Dimension - Width mm

6 mm

Conductor Related

Conductor - Copper Str Size

12 AWG;10 AWG

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1200

Minimum Pack Quantity

100

Pallet Quantity

99999