BURNDY
Image of Q14F25X03D Q14F25X03D, Uninsulated Female Quick Disconnect For 16 - 14 AWG (.25 x .03)
Image of Q14F25X03D Q14F25X03D, Uninsulated Female Quick Disconnect For 16 - 14 AWG (.25 x .03)

Q14F25X03D, Uninsulated Female Quick Disconnect For 16 - 14 AWG (.25 x .03)

Brand:

Burndy

Catalog ID:

Q14F25X03D

Uninsulated Female Quick Disconnect For 16 - 14 AWG (.25 x .03).

Q14F25X03D.

  • Butted Seam
  • Chamfered barrel opening for quick and easy wire insertion
  • Dimpled female socket detent ensure firm grip

Features: Butted Seam, Chamfered Barrel Opening: Assures Quick And Easy Wire Insertion, Dimpled Female Socket Detent: Ensures Firm Grip, Mates with Type Q-M male disconnects, Size: 0.62 IN Overall Length X 0.17 IN Barrel Length X 0.29 IN Width, Installation Tool: MR20, Y10D Tool, Nema Tab Size: 0.25 X 032 IN

Product details

General

Application

For quickly connecting or disconnecting a terminal

Catalog Number

Q14F25X03D

Connector Type

Female Quick Disconnect

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Material

Brass

Plated

Y

Plating Type

Tin

Sub Brand

FINGRIP

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810293362

UPC 12 Digit

7818102933622

Dimensions

Dimension - Length Overall inch

0.66 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.250 in

Dimension - Width mm

6 mm

Conductor Related

Conductor - Copper Str Size

16 AWG;14 AWG

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1200

Minimum Pack Quantity

100

Pallet Quantity

99999