BURNDY
Image of Q14M25X03B Q14M25X03B, Uninsulated Male Quick Disconnect For 16 - 14 AWG (.25 x .03)
Image of Q14M25X03B Q14M25X03B, Uninsulated Male Quick Disconnect For 16 - 14 AWG (.25 x .03)

Q14M25X03B, Uninsulated Male Quick Disconnect For 16 - 14 AWG (.25 x .03)

Brand:

Burndy

Catalog ID:

Q14M25X03B

  • Butted Seam
  • Chamfered barrel opening for quick and easy wire insertion
  • Mates with dimpled female socket detent for a firm grip

Product details

General

Catalog Number

Q14M25X03B

Connector Type

Male Quick Disconnect

Feature - Barrel Style

Chamfered

Material

Brass

Plated

Y

Plating Type

Tin

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810292792

UPC 12 Digit

7818102927922

Dimensions

Dimension - Length Overall inch

0.66 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.25 in

Dimension - Width mm

6 mm

Conductor Related

Conductor - Copper Str Size

16 AWG;14 AWG

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

99999