BURNDY
Q18F
Q18F

Q18F18X02B, Uninsulated Female Quick Disconnect For 22 - 18 AWG (.19 x .02)

Brand:

Burndy

Catalog ID:

Q18F18X02B

  • Butted Seam
  • Chamfered barrel opening for quick and easy wire insertion
  • Dimpled female socket detent ensure firm grip

Product details

General

Catalog Number

Q18F18X02B

Connector Type

Female Quick Disconnect

Feature - Barrel Style

Chamfered

Material

Brass

Plated

Y

Plating Type

Tin

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810327272

UPC 12 Digit

7818103272722

Dimensions

Dimension - B Length fraction

1/4 in

Dimension - B Length inch

0.25 in

Dimension - F Width Center to Center inch

0.10 in

Dimension - Length Overall inch

0.58 in

Dimension - Width inch

0.20 in

Dimension - Width mm

5 mm

Conductor Related

Conductor - Copper Str Size

20 AWG;18 AWG

Conductor - Copper Str Size Range

20 AWG - 18 AWG

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

99999