BURNDY
Image of Q18M18X02B Q18M18X02B, Uninsulated Male Quick Disconnect For 22 - 18 AWG (.19 x .02)
Image of Q18M18X02B Q18M18X02B, Uninsulated Male Quick Disconnect For 22 - 18 AWG (.19 x .02)

Q18M18X02B, Uninsulated Male Quick Disconnect For 22 - 18 AWG (.19 x .02)

Brand:

Burndy

Catalog ID:

Q18M18X02B

  • Butted Seam
  • Chamfered barrel opening for quick and easy wire insertion
  • Mates with dimpled female socket detent for a firm grip

Product details

General

Catalog Number

Q18M18X02B

Connector Type

Male Quick Disconnect

Feature - Barrel Style

Chamfered

Material

Brass

Plated

Y

Plating Type

Tin

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810327548

UPC 12 Digit

7818103275488

Dimensions

Dimension - Length Overall inch

0.66 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.187 in

Dimension - Width mm

5 mm

Conductor Related

Conductor - Copper Str Size

20 AWG;18 AWG

Conductor - Copper Str Size Range

20 AWG - 18 AWG

Conductor Size

22 - 18 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

99999