BURNDY
Q2A282N_Photo_ColorCMYK
Q2A282N_Photo_ColorCMYK

Q2A402N, Two Conductor Two Hole Mounting Heavy Duty Copper Lug Connector, 600-800 kcmil, 1/2" Stud, 1-3/4" Spacing, 2 Screws

Brand:

Burndy

Catalog ID:

Q2A402N

  • QIKLUG™ Terminals feature compact size, high copper alloy terminal for joining cables to equipment pads or bars
  • Each element accommodates a wide range of cable
  • One-wrench installation

Product details

General

Catalog Number

Q2A402N

Connector Type

Duel Clamp

Installation Torque Recommended in-lb

500 LBS/in

Material

Copper

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Temperature Rating

194

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810322444

UPC 12 Digit

7818103224444

Dimensions

Dimension - B Length inch

4.49 in

Dimension - Bolt Size fraction

1/2

Dimension - D inch

3.12 in

Dimension - F Width Center to Center inch

1.88 in

Dimension - Height fraction

2-7/16 in

Dimension - Height inch

2.38 in

Dimension - Height mm

62 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

127 mm

Dimension - Length Overall inch

5.00 in

Dimension - N inch

0.63 in

Dimension - Pad Width inch

3.00 in

Dimension - Stud Size inch

1/2

Dimension - Width fraction

3-3/4 in

Dimension - Width inch

3.75 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Size

600 kcmil;700 kcmil;750 kcmil;800 kcmil

Conductor - Copper Str Size Range

600 kcmil-800 kcmil

Conductor Size

600-80 kCMIL

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

2

Resources and downloads