BURNDY
QA262B_Photo_ColorCMYK
QA262B_Photo_ColorCMYK

QA34G44, Heavy Duty Copper Lug Connector, 400-500 kcmil, 1 Screw

Brand:

Burndy

Catalog ID:

QA34G44

  • QIKLUG™ Terminals feature compact size, high copper alloy terminal for joining cables to equipment pads or bars
  • Each element accommodates a wide range of cable
  • One-wrench installation

Product details

General

Catalog Number

QA34G44

Connector Type

Single Clamp

Material

Copper

Plated

N

Plating Type

Unplated

Temperature Rating

194

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810215593

UPC 12 Digit

7818102155933

Dimensions

Dimension - Height mm

0 mm

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

6

Resources and downloads