BURNDY
QA
QA

QA442NTN, Tin Plated Heavy Duty Two Hole Mounting Copper Lug Connector, 850-1000 kcmil, 1/2" Stud, 1-3/4" Spacing, 1 Screw

Brand:

Burndy

Catalog ID:

QA442NTN

  • QIKLUG™ Terminals feature compact size, high copper alloy terminal for joining cables to equipment pads or bars
  • Each element accommodates a wide range of cable
  • One-wrench installation

Product details

General

Catalog Number

QA442NTN

Connector Type

Single Clamp

Installation Torque Recommended in-lb

500 LBS/in

Material

Copper

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810247389

UPC 12 Digit

7818102473899

Dimensions

Dimension - D inch

3.00 in

Dimension - Height fraction

2.5 in

Dimension - Height inch

2.50 in

Dimension - Height mm

63.5 mm

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

125 mm

Dimension - Length Overall inch

4.94 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

1.88 in

Dimension - Stud Size inch

1/2

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Navy Size

1000 (127) Navy

Conductor - Copper Str Navy Size Range

1000 (127) Navy

Conductor - Copper Str Size

900 kcmil;1000 kcmil

Conductor - Copper Str Size Range

900 kcmil-1000 kcmil

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

6

Resources and downloads