BURNDY
QQA
QQA

QA8C2B, Heavy Duty Two Hole Mounting Copper Lug Connector, #14 AWG Sol-#8 AWG Str, #10 Stud, 5/8" Spacing, 1 Screw

Brand:

Burndy

Catalog ID:

QA8C2B

  • QIKLUG™ Terminals feature compact size, high copper alloy terminal for joining cables to equipment pads or bars
  • Each element accommodates a wide range of cable
  • One-wrench installation

Product details

General

Catalog Number

QA8C2B

Connector Type

Single Clamp

Installation Torque Recommended in-lb

75 LBS/in

Material

Copper

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810313701

Dimensions

Dimension - Bolt Size fraction

#1

Dimension - D inch

1.19 in

Dimension - F Width Center to Center inch

.625 in

Dimension - Height fraction

11/16

Dimension - Height inch

0.69 in

Dimension - Height mm

17.5 mm

Dimension - Hole Size fraction

7/32

Dimension - Hole Size inch

0.22 in

Dimension - Hole Size mm

6 mm

Dimension - L Length Overall mm

51 mm

Dimension - Length Overall inch

2 in

Dimension - N inch

0.31 in

Dimension - Pad Width inch

0.56 in

Dimension - Stud Size inch

#10

Dimension - Width inch

9/16 in

Dimension - Width mm

14 mm

Weight

0.1 lb

Conductor Related

Conductor - Copper Solid Size

14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG

Conductor - Copper Solid Size Range

14 AWG-8 AWG

Conductor - Copper Str Navy Size

4 (1) Navy;4 (7) Navy;4 (19) Navy;4 (41) Navy;6 (7) Navy;6 (19) Navy;9 (7) Navy;9 (37) Navy;14 (7) Navy;14 (140) Navy

Conductor - Copper Str Navy Size Range

4 (1) Navy-14 (140) Navy

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG

Conductor - Copper Str Size Range

14 AWG-8 AWG

Conductor Size

14-8 AWG

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads