BURNDY
QDA28_Photo_ColorCMYK
QDA28_Photo_ColorCMYK

QDA26CG1, Rounded Tongue Heavy Duty Copper Lug Connector, 1/0-2/0 Str, 1/2" Stud, 1 Screw

Brand:

Burndy

Catalog ID:

QDA26CG1

Cast Cu Alloy QIKLUG Terminal, For Cu Cable, 1 Hole, 1/0-2/0 Str Commercial, 100-125 Navy, 1/2" Stud.

  • Compact, high copper alloy terminal
  • Joins a wide range of cable to equipment studs
  • Provides low contact resistance when tripped between two contact nuts
  • One-wrench installation

Product details

General

Catalog Number

QDA26CG1

Connector Type

Terminal

Material

Copper

Plated

N

Plating Type

Unplated

Temperature Rating

194

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810430682

UPC 12 Digit

7818104306822

Dimensions

Dimension - Height mm

0 mm

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads