BURNDY
QDA28_Photo_ColorCMYK
QDA28_Photo_ColorCMYK

QDA8C, Rounded Tongue Heavy Duty Copper Lug Connector, 1-Hole, #14 AWG Sol-#8 AWG Str, 3/8" Stud

Brand:

Burndy

Catalog ID:

QDA8C

Copper Terminal, 1 Hole, 14 AWG (Sol)-8 AWG (Str), 3/8" Stud, 1 Screw.

  • Compact, high copper alloy terminal
  • Joins a wide range of cable to equipment studs
  • Provides low contact resistance when gripped between two contact nuts
  • One-wrench installation

Features: Compact, High Copper Alloy Terminal For Joining A Wide Range Of Cable To Equipment Studs, Provides Low Contact Resistance When Gripped Between Two Contact Nuts, One Wrench Installation, Dimension T: 3/16 IN, Stud/bolt Hole Size: 3/8 IN, Dimension K: 7/16 IN, Tongue Width: 1 IN, Conductor Type: Run: Navy, Commercial Stranded Copper, Length: 1-7/8 IN, Height: 11/16 IN, Installation Torque: 75 IN-LB

Product details

General

Application

For Joining A Wide Range Of Copper Cable To Equipment Studs

Catalog Number

QDA8C

Connector Type

Single Clamp

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

75 LBS/in

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Sub Brand

QIKLUG

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810325087

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Cross Flats inch

0.56 in

Dimension - Height fraction

11/16

Dimension - Height inch

0.69 in

Dimension - Height mm

17.5 mm

Dimension - Hole Size fraction

7/16

Dimension - Hole Size inch

0.44 in

Dimension - Hole Size mm

11 mm

Dimension - L Length Overall mm

48 mm

Dimension - Length Overall inch

1.88 in

Dimension - Pad Width inch

1.00 in

Dimension - Stud Size inch

3/8

Dimension - Width inch

1.00 in

Dimension - Width mm

25 mm

Conductor Related

Conductor - Copper Solid Size

14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG

Conductor - Copper Solid Size Range

14 AWG-8 AWG

Conductor - Copper Str Navy Size

4 (1) Navy;4 (7) Navy;4 (19) Navy;4 (41) Navy;6 (7) Navy;6 (19) Navy;9 (7) Navy;9 (37) Navy;14 (7) Navy;14 (140) Navy

Conductor - Copper Str Navy Size Range

4 (1) Navy-14 (140) Navy

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG

Conductor - Copper Str Size Range

14 AWG-8 AWG

Conductor Size

14-8 AWG

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

22

Resources and downloads