BURNDY
QN14M18X02D_Photo_ColorCMYK
QN14M18X02D_Photo_ColorCMYK

QN14M18X02B, Nylon Male Quick Disconnect For 16 - 14 AWG (.19 x .02)

Brand:

Burndy

Catalog ID:

QN14M18X02B

Nylon Male Quick Disconnect For 16 - 14 AWG (.19 x .02).

QN14M18X02B.

  • Sleeved barrel
  • Funnel entry barrel opening assures quick and easy wire insertion
  • Mates with dimpled female socket detent ensuring firm grip

Product details

General

Catalog Number

QN14M18X02B

Connector Type

Male Quick Disconnect

Insulation

Y

Insulation Type

Nylon

Material

Brass

Plated

Y

Plating Type

Tin

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810292839

UPC 12 Digit

7818102928399

Dimensions

Dimension - Length Overall inch

0.8 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.187 in

Dimension - Width mm

5 mm

Electrical Ratings

Voltage - Maximum

300 V

Conductor Related

Conductor Range

#16 AWG to #14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

99999