BURNDY
Image of QN18M18X02D QN18M18X02D, Nylon Male Quick Disconnect For 22 - 18 AWG (.19 x .02)
Image of QN18M18X02D QN18M18X02D, Nylon Male Quick Disconnect For 22 - 18 AWG (.19 x .02)

QN18M18X02D, Nylon Male Quick Disconnect For 22 - 18 AWG (.19 x .02)

Brand:

Burndy

Catalog ID:

QN18M18X02D

  • Sleeved barrel
  • Funnel entry barrel opening assures quick and easy wire insertion
  • Mates with dimpled female socket detent ensuring firm grip

Features: Sleeved Barrel, Funnel Entry Barrel Opening: Assures Quick And Easy Wire Insertion, Mates With Dimpled Female Socket Detent: Ensures Firm Grip, Mates With Type QN-F Female Disconnects, 300 V Maximum, 105 DEG C Maximum, Size: 0.82 IN Overall Length X 0.17 IN Barrel Length X 0.19 IN Width, Installation Tool: Y10D Tool, Nema Tab Size: 0.187 X 02 IN, Temperature: 105 DEG C Maximum

Product details

General

Application

For quickly connecting or disconnecting a terminal

Catalog Number

QN18M18X02D

Connector Type

Male Quick Disconnect

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Nylon

Material

Brass

Plated

Y

Plating Type

Tin

Sub Brand

FINGRIP

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810293300

UPC 12 Digit

7818102933000

Dimensions

Dimension - Length Overall inch

0.8 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.187 in

Dimension - Width mm

5 mm

Electrical Ratings

Voltage - Maximum

300 V

Conductor Related

Conductor Range

#22 AWG to #16 AWG

Conductor Size

22 - 18 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1200

Minimum Pack Quantity

100

Pallet Quantity

99999