BURNDY
Image of QP14F25X03BG25 QP14F25X03BG25, Vinyl Female Quick Disconnect For 16 - 14 AWG (.25 x .03)
Image of QP14F25X03BG25 QP14F25X03BG25, Vinyl Female Quick Disconnect For 16 - 14 AWG (.25 x .03)

QP14F25X03BG25, Vinyl Female Quick Disconnect For 16 - 14 AWG (.25 x .03)

Brand:

Burndy

Catalog ID:

QP14F25X03BG25

Vinyl Female Quick Disconnect For 16 - 14 AWG (.25 x .03).

QP14F25X03BG25.

  • Butted seam
  • Insulated connectors eliminate the need for post installation insulation
  • Funnel entry barrel opening for quick and easy wire insertion
  • Dimpled female socket detent ensure firm grip

Features: Butted Seam, Insulated Connectors: Eliminate The Need For Post Installation Insulation, Funnel Entry Barrel Opening: Assures Quick And Easy Wire Insertion, Dimpled Female Socket Detent: Ensures Firm Grip, Mates With Type QP-M Male Disconnects, 600 V Maximum, 105 C Maximum, Installation Tool: Y10D Tool, Size: 0.92 IN Overall Length X 0.2 IN Barrel Length X 0.29 IN Width, Nema Tab Size: 0.25 X 032 IN, Temperature: 105 DEG C Maximum

Product details

General

Application

For quickly connecting or disconnecting a terminal

Catalog Number

QP14F25X03BG25

Connector Type

Female Quick Disconnect

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Vinyl

Material

Brass

Plated

Y

Plating Type

Tin

Sub Brand

FINGRIP

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810486238

Dimensions

Dimension - B Length fraction

1/5 in

Dimension - B Length inch

0.20 in

Dimension - F Width Center to Center inch

0.08 in

Dimension - Length Overall inch

0.85 in

Dimension - Width inch

0.26 in

Conductor Related

Conductor - Copper Str Size

16 AWG;14 AWG

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL310

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

5

Resources and downloads