BURNDY
QQA
QQA

QQA342N, Twin Clamping Two Hole Mounting Heavy Duty Copper Lug Connector

Brand:

Burndy

Catalog ID:

QQA342N

Copper Terminal, Heavy Duty, 2 Hole, 400-500 kcmil, 1/2" Stud, 1-3/4" Stud Hole Spacing, 2 Screws.

  • QIKLUG™ Terminals feature compact size, high copper alloy terminal for joining cables to equipment pads or bars
  • Each element accommodates a wide range of cable
  • One-wrench installation

Features: Type QQA Heavy Duty, High Copper Alloy Terminal For Joining Cable To Equipment Pads Or Bar, Twin Clamping Elements Secure Joint Vibration And Flexing, One-Wrench Installation

Product details

General

Application

For Copper Cable

Catalog Number

QQA342N

Connector Type

Duel Clamp

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

375 LBS/in

Material

Copper

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Sub Brand

QIKLUG

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810326107

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - D inch

3.13 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height fraction

2 in

Dimension - Height inch

2.00 in

Dimension - Height mm

50.8 mm

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

162 mm

Dimension - Length Overall inch

6.38 in

Dimension - N inch

0.63 in

Dimension - Pad Width inch

1.38 in

Conductor Related

Conductor - Copper Str Navy Size

400 (127) Navy;500 (127) Navy

Conductor - Copper Str Navy Size Range

400 (127) Navy-500 (127) Navy

Conductor - Copper Str Size

400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

400 kcmil-500 kcmil

Conductor Size

400-500 kcmil

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads