BURNDY
Image of QQA344N QQA344N, Twin Clamping Four Hole Mounting Heavy Duty Copper Lug Connector
Image of QQA344N QQA344N, Twin Clamping Four Hole Mounting Heavy Duty Copper Lug Connector

QQA344N, Twin Clamping Four Hole Mounting Heavy Duty Copper Lug Connector

Brand:

Burndy

Catalog ID:

QQA344N

  • QIKLUG™ Terminals feature compact size, high copper alloy terminal for joining cables to equipment pads or bars
  • Each element accommodates a wide range of cable
  • One-wrench installation

Product details

General

Catalog Number

QQA344N

Connector Type

Duel Clamp

Material

Copper

Physical Attribute - Number of Holes

4

Physical Attribute - Number of Screws

2

Plated

N

Plating Type

Unplated

Temperature Rating

194

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810006023

UPC 12 Digit

7818100060233

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - D inch

3.06 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height fraction

1-15/16 in

Dimension - Height inch

1.94 in

Dimension - Height mm

49.3 mm

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

165 mm

Dimension - Length Overall inch

6.50 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

3.00 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Size

400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

400 kcmil-500 kcmil

Conductor Size

400-500 kcmil

Conductor Type

  • CU C Str-Size
  • CU C Str Navy-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)