BURNDY
Image of RA6UCRSL RA6UCRSL, Tap Kit - HYLUG Terminal, Rubber Sleeve, Hardware (RDM Mole)
Image of RA6UCRSL RA6UCRSL, Tap Kit - HYLUG Terminal, Rubber Sleeve, Hardware (RDM Mole)

RA6UCRSL, Tap Kit - HYLUG Terminal, Rubber Sleeve, Hardware (RDM Mole)

Brand:

Burndy

Catalog ID:

RA6UCRSL

URD Street lighting Tap Kit (Force Fit), #6 Str - #12 Sol Al/Cu.

Kit includes connector, mounting hardware and insulating sleeve

Product details

General

Catalog Number

RA6UCRSL

Connector Type

Tap

UPC

781810182208

Conductor Related

Conductor - AL Str Size

8 AWG;6 AWG

Conductor - AL Str Size Range

8 AWG-6 AWG

Conductor - Copper Solid Size

12 AWG;11 AWG;10 AWG

Conductor - Copper Solid Size Range

12 AWG-10 AWG

Conductor - Copper Str Size

8 AWG;7 AWG;6 AWG

Conductor - Copper Str Size Range

8 AWG-6 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

NC

UL Listed

No

Logistics

Carton Quantity

9

Minimum Pack Quantity

1

Pallet Quantity

2160

Resources and downloads