BURNDY
Image of RDMD28CR RDMD28CR, Rubber Insulated Boot
Image of RDMD28CR RDMD28CR, Rubber Insulated Boot

RDMD28CR, Rubber Insulated Boot

Brand:

Burndy

Catalog ID:

RDMD28CR

Product details

General

Catalog Number

RDMD28CR

Insulation

Y

Insulation Type

Rubber

Material

Rubber

UPC

781810180600

Dimensions

Dimension - Length Overall inch

3.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings